************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 6, 98 * MODEL FORMAT: SPICE3 .MODEL mmbt589lt1 pnp +IS=2.98999e-14 BF=189.963 NF=0.900639 VAF=25.5754 +IKF=2.00915 ISE=6.40452e-12 NE=3.39975 BR=4.55276 +NR=0.92047 VAR=4.44253 IKR=8.59275 ISC=3.90005e-13 +NC=3.99 RB=9.45087 IRB=0.1 RBM=0.0999994 +RE=0.00101794 RC=0.253074 XTB=0.141011 XTI=1.05355 +EG=1.20601 CJE=7.83311e-12 VJE=0.652059 MJE=0.352563 +TF=2.97697e-10 XTF=1.00545 VTF=10.4621 ITF=0.00995909 +CJC=2.28715e-11 VJC=0.947981 MJC=0.23 XCJC=0.896875 +FC=0.500968 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1