************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 13, 14 * MODEL FORMAT: SPICE3 .MODEL mmbt5550lt1g npn +IS=2.06171e-13 BF=317.461 NF=1.0649 VAF=1000 +IKF=0.0116634 ISE=6.06017e-12 NE=1.83468 BR=0.1 +NR=1.5 VAR=1000 IKR=0.116634 ISC=6.06017e-12 +NC=1.31093 RB=0.1 IRB=0.198776 RBM=0.1 +RE=0.0001 RC=1.34106 XTB=0.1 XTI=1 +EG=1.15734 CJE=1.91073e-11 VJE=0.4 MJE=0.361546 +TF=2.25669e-10 XTF=252.028 VTF=13572 ITF=0.0287397 +CJC=7.56371e-12 VJC=0.4 MJC=0.341279 XCJC=0.910308 +FC=0.429655 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1