************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 30, 03 * MODEL FORMAT: SPICE3 .MODEL mmbt5401lt1 pnp +IS=8.9173e-13 BF=200.269 NF=1.11247 VAF=10 +IKF=0.0531326 ISE=1.97547e-11 NE=1.82026 BR=0.1 +NR=1.27676 VAR=2.39816 IKR=0.100005 ISC=2.93696e-13 +NC=3.99992 RB=0.101969 IRB=0.199964 RBM=0.100205 +RE=0.00010215 RC=2.18426 XTB=0.1 XTI=1 +EG=1.05 CJE=6.2128e-11 VJE=0.642095 MJE=0.419943 +TF=3.85478e-10 XTF=0.871471 VTF=9.1687 ITF=0.0112512 +CJC=2.98265e-11 VJC=0.95 MJC=0.647107 XCJC=0.9 +FC=0.338113 CJS=0 VJS=0.75 MJS=0.5 +TR=1.54439e-06 PTF=0 KF=0 AF=1