************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 29, 17 * MODEL FORMAT: SPICE3 .MODEL mmbt5088l npn +IS=1.72391e-13 BF=2477.38 NF=1.02721 VAF=18.068 +IKF=0.0760414 ISE=2.85189e-13 NE=1.57689 BR=31.6283 +NR=1.00572 VAR=33.4032 IKR=0.760414 ISC=1e-16 +NC=1.09435 RB=6.72386 IRB=0.1 RBM=0.1 +RE=0.180885 RC=0.904424 XTB=0.672669 XTI=3.68618 +EG=1.206 CJE=8.0829e-12 VJE=0.450872 MJE=0.339997 +TF=2.69028e-10 XTF=1000 VTF=1166.16 ITF=1.92317 +CJC=5.15052e-12 VJC=0.463816 MJC=0.363265 XCJC=0.829786 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1