************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 19, 02 * MODEL FORMAT: SPICE3 .MODEL mmbt4403wt1 pnp +IS=2.27561e-13 BF=654.468 NF=1.0413 VAF=57.8473 +IKF=0.999887 ISE=2.91474e-13 NE=1.46619 BR=65.4461 +NR=0.985329 VAR=1.25802 IKR=9.99887 ISC=2.90757e-13 +NC=4 RB=0.100101 IRB=0.0999996 RBM=0.100057 +RE=0.000100001 RC=0.55887 XTB=0.428469 XTI=1 +EG=1.05 CJE=3.17143e-11 VJE=0.4 MJE=0.276014 +TF=2.4179e-10 XTF=1.35721 VTF=0.995669 ITF=0.999998 +CJC=1.61963e-11 VJC=0.4 MJC=0.368678 XCJC=0.896875 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=2.71021e-09 PTF=0 KF=0 AF=1