************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 12, 14 * MODEL FORMAT: SPICE3 .MODEL mmbt3904lt1g npn +IS=2.04959e-14 BF=363.202 NF=1.04474 VAF=10 +IKF=0.0238161 ISE=4.06917e-14 NE=1.46344 BR=1.88131 +NR=1.02127 VAR=87.0198 IKR=0.238161 ISC=4.06917e-14 +NC=3.87411 RB=10.62 IRB=24.2417 RBM=10.62 +RE=0.0189075 RC=0.833881 XTB=0.794336 XTI=1 +EG=1.206 CJE=5.01193e-12 VJE=0.4 MJE=0.308747 +TF=4.90228e-10 XTF=9.95281 VTF=0.230247 ITF=0.212393 +CJC=3.75788e-12 VJC=0.4 MJC=0.236094 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1