************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 18, 09 * MODEL FORMAT: SPICE3 .MODEL mmbt2907am3t5g pnp +IS=4.81076e-13 BF=106.149 NF=1.11787 VAF=32.0891 +IKF=3.54353 ISE=2.44614e-09 NE=4 BR=10.6149 +NR=1.5 VAR=320.891 IKR=10 ISC=1.76596e-14 +NC=1 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.001 XTB=1.37884 XTI=4 +EG=1.05 CJE=2.57036e-11 VJE=0.740743 MJE=0.355207 +TF=4.36228e-10 XTF=116.906 VTF=389.707 ITF=1.4426 +CJC=1.80024e-11 VJC=0.53261 MJC=0.375164 XCJC=0.9 +FC=0.189247 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1