************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 3, 02 * MODEL FORMAT: SPICE3 .MODEL mmbt2369alt1 npn +IS=1.43984e-13 BF=526.086 NF=1.21978 VAF=3.62518 +IKF=0.00878191 ISE=1e-08 NE=3.71149 BR=2.58372 +NR=1.22662 VAR=7.2229 IKR=0.0878191 ISC=1e-08 +NC=2.29158 RB=1e-08 IRB=0.13867 RBM=1e-09 +RE=0.0001 RC=1.22519 XTB=1e-12 XTI=1e-12 +EG=1.05 CJE=3.2936e-12 VJE=0.329753 MJE=0.23 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=3.07126e-12 VJC=0.120633 MJC=0.0566184 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=6.09825e-09 PTF=0 KF=0 AF=1