************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 14, 98 * MODEL FORMAT: SPICE3 .MODEL mmbfj175lt1 pjf +VTO=-4.25882 BETA=0.00388105 LAMBDA=0.00751457 RD=114.077 +RS=42.5978 IS=3.40344e-10 CGS=7.1608e-12 CGD=1.66048e-11 +PB=0.757866 FC=0.5 KF=1e-20 AF=0.2