************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 2, 98 * MODEL FORMAT: SPICE3 .MODEL mmbf5484lt1 njf +VTO=-1.44808 BETA=0.00111612 LAMBDA=0.052522 RD=92.0498 +RS=34.2404 IS=1e-14 CGS=2.34003e-11 CGD=1.9873e-12 +PB=2.68192 FC=0.5 KF=1e-20 AF=0.2