************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 10, 05 * MODEL FORMAT: SPICE3 .MODEL mmbd914lt1 d +IS=4.15171e-09 RS=1.19147 N=1.84458 EG=1.16611 +XTI=0.05 BV=110 IBV=0.0001 CJO=6.02999e-13 +VJ=1.03067 M=0.0631717 FC=0.5 TT=3.24606e-09 +KF=0 AF=1