************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 1, 08 * MODEL FORMAT: SPICE3 .MODEL mmbd301lt1g d +IS=2.94707e-08 RS=5.99757 N=1.36601 EG=0.623476 +XTI=4 BV=60 IBV=1e-05 CJO=2.4032e-12 +VJ=0.4 M=0.272967 FC=0.5 TT=0 +KF=0 AF=1