************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 17, 07 * MODEL FORMAT: SPICE3 .MODEL mmbd2837lt1g d +IS=4.317e-09 RS=1.21255 N=1.86078 EG=1.16878 +XTI=0.5 BV=35 IBV=0.0001 CJO=9.55411e-13 +VJ=1.5 M=0.2 FC=0.5 TT=2.59685e-09 +KF=0 AF=1