************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 12, 03 * MODEL FORMAT: SPICE3 .MODEL mj21196 npn +IS=1.16163e-09 BF=70955.3 NF=1.16275 VAF=1000 +IKF=0.0107673 ISE=4.79716e-07 NE=2.88626 BR=5.54586 +NR=1.5568 VAR=2.80079 IKR=1e-05 ISC=1e-16 +NC=3.99999 RB=1.84276 IRB=0.1 RBM=0.1 +RE=0.00993192 RC=0.0496596 XTB=0.1 XTI=1 +EG=1.05 CJE=6.67525e-09 VJE=0.718219 MJE=0.345477 +TF=1.68941e-08 XTF=1000 VTF=1.10595 ITF=3531.48 +CJC=5e-10 VJC=0.449501 MJC=0.317694 XCJC=0.100047 +FC=0.979504 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1