************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 12, 03 * MODEL FORMAT: SPICE3 .MODEL mjl4302a pnp +IS=8.52181e-11 BF=505.26 NF=1.14612 VAF=15.6851 +IKF=2.86699 ISE=3.82966e-09 NE=2.09196 BR=50.526 +NR=1.18655 VAR=1.41005 IKR=9.95655 ISC=4.51392e-11 +NC=1.28018 RB=98.7069 IRB=4.30971e-06 RBM=0.110355 +RE=0.00577433 RC=0.0288716 XTB=0.00344757 XTI=0.00948369 +EG=1.05 CJE=1.42406e-08 VJE=0.99 MJE=0.23 +TF=2.22092e-09 XTF=15.6824 VTF=100000 ITF=63.5289 +CJC=5.00002e-10 VJC=0.893622 MJC=2.3e-21 XCJC=1 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1