************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 3, 07 * MODEL FORMAT: SPICE3 .MODEL mjl1302a pnp +IS=7.56722e-11 BF=148.663 NF=1.0861 VAF=33.2962 +IKF=6.03056 ISE=7.00157e-12 NE=3.37477 BR=3.57438 +NR=1.38503 VAR=2.45693 IKR=7.65272 ISC=4.75e-13 +NC=3.96875 RB=3.55494 IRB=0.217628 RBM=0.1 +RE=0.000905557 RC=0.0997087 XTB=1.30215 XTI=1 +EG=1.206 CJE=1.62625e-08 VJE=0.99 MJE=0.496165 +TF=2.98166e-09 XTF=1000 VTF=3.58167 ITF=546.327 +CJC=1.72466e-09 VJC=0.814009 MJC=0.457122 XCJC=1 +FC=0.207567 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1