.SUBCKT mjh6284 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 27, 00 * MODEL FORMAT: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=6.45128 D1 3 1 dmodel R1 2 4 8000 R2 4 3 50 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=0 N=0.5 XTI=0.5 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=3.70669e-15 BF=189.625 NF=0.861845 VAF=30 +IKF=0.330047 ISE=1e-08 NE=2.17777 BR=0.1 +NR=0.75 VAR=10 IKR=0.0016882 ISC=1e-16 +NC=1 RB=6.9865 IRB=0.1 RBM=0.1 +RE=0.00294928 RC=0.108139 XTB=1.86911e-14 XTI=1 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=7.24137e-10 +VJC=0.820381 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=3.70669e-15 BF=189.625 NF=0.861845 VAF=30 +IKF=0.330047 ISE=1e-08 NE=2.17777 BR=0.1 +NR=0.75 VAR=10 IKR=0.0016882 ISC=1e-16 +NC=1 RB=6.9865 IRB=0.1 RBM=0.1 +RE=0.00294928 RC=0.108139 XTB=1.86911e-14 XTI=1 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.820381 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mjh6284