.SUBCKT mjh11022 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 29, 03 * MODEL FORMAT: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=18.4564 D1 3 1 dmodel R1 2 4 10000 R2 4 3 8 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=6.43708 N=0.5 XTI=2.48045 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=2.46839e-13 BF=100.329 NF=0.983777 VAF=30 +IKF=0.201174 ISE=1e-16 NE=1.5137 BR=0.1 +NR=1.5 VAR=63.732 IKR=1e-05 ISC=1e-16 +NC=1 RB=4.93406 IRB=26.7409 RBM=4.93406 +RE=0.0001 RC=3.37191 XTB=0.705012 XTI=4 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=6.3101e-10 +VJC=0.635756 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=2.46839e-13 BF=100.329 NF=0.983777 VAF=30 +IKF=0.201174 ISE=1e-16 NE=1.5137 BR=0.1 +NR=1.5 VAR=63.732 IKR=1e-05 ISC=1e-16 +NC=1 RB=4.93406 IRB=26.7409 RBM=4.93406 +RE=0.0001 RC=3.37191 XTB=0.705012 XTI=4 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.635756 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mjh11022