************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjf44h11 npn +IS=1.32547e-11 BF=164.27 NF=1.16023 VAF=46.9759 +IKF=4.32946 ISE=2.61723e-12 NE=1.62633 BR=1.80421 +NR=1.16498 VAR=469.765 IKR=0.670133 ISC=2.61723e-12 +NC=3.00051 RB=1.61538 IRB=0.1 RBM=0.1 +RE=0.00864486 RC=0.0432243 XTB=0.1 XTI=1 +EG=1.05 CJE=1.04839e-09 VJE=0.651544 MJE=0.353502 +TF=3.84017e-09 XTF=1.35721 VTF=0.995712 ITF=0.999991 +CJC=3.7959e-10 VJC=0.422311 MJC=0.334082 XCJC=0.803125 +FC=0.533765 CJS=0 VJS=0.75 MJS=0.5 +TR=1.93641e-08 PTF=0 KF=0 AF=1 * Model generated on Feb 7, 2004 * Model format: SPICE3