************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjf32c pnp +IS=6.67755e-14 BF=97.2323 NF=0.85 VAF=23.2668 +IKF=3.66193 ISE=2.92115e-10 NE=3.92432 BR=9.72323 +NR=0.75 VAR=38.04 IKR=4.03402 ISC=9.71028e-13 +NC=1 RB=16.8846 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.136814 XTB=0.926445 XTI=3.87727 +EG=1.05 CJE=3.26917e-10 VJE=0.491775 MJE=0.501134 +TF=1e-08 XTF=3.56167 VTF=8.51206 ITF=0.0147217 +CJC=3.05525e-10 VJC=0.859511 MJC=0.483608 XCJC=0.783539 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.49009e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 7, 2004 * Model format: SPICE3