************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjf31c npn +IS=2.90099e-14 BF=166.536 NF=0.85374 VAF=10 +IKF=0.961241 ISE=7.82775e-11 NE=3.9896 BR=16.6536 +NR=0.75 VAR=36.533 IKR=9.61241 ISC=2.33564e-12 +NC=1 RB=11.4543 IRB=0.1 RBM=0.1 +RE=0.0211241 RC=0.105621 XTB=0.832657 XTI=3.73395 +EG=1.05 CJE=3.26917e-10 VJE=0.491769 MJE=0.501134 +TF=1e-08 XTF=3.3359 VTF=9.02701 ITF=0.0039726 +CJC=3.05526e-10 VJC=0.859497 MJC=0.483607 XCJC=0.796203 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.34942e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 7, 2004 * Model format: SPICE3