************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjf15031 pnp +IS=8.44385e-11 BF=118.835 NF=1.22766 VAF=24.5822 +IKF=9.15247 ISE=5.49989e-12 NE=3.43751 BR=2.98261 +NR=1.41393 VAR=3.42026 IKR=6.68823 ISC=6.25e-13 +NC=3.90625 RB=8.19612 IRB=0.1 RBM=0.1 +RE=0.000474198 RC=0.125756 XTB=0.120732 XTI=1 +EG=1.10974 CJE=1.55377e-09 VJE=0.99 MJE=0.547635 +TF=6.50306e-10 XTF=30.1354 VTF=2.33133 ITF=0.0183389 +CJC=5e-10 VJC=0.4 MJC=0.411581 XCJC=0.793472 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=7.75795e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3