************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjf15030 npn +IS=8.52586e-11 BF=111.756 NF=1.12559 VAF=24.6951 +IKF=9.20535 ISE=5.49997e-12 NE=3.4375 BR=3.01415 +NR=1.24186 VAR=3.47825 IKR=6.10635 ISC=6.25e-13 +NC=3.90625 RB=8.46485 IRB=0.1 RBM=0.1 +RE=0.00048424 RC=0.142581 XTB=0.120563 XTI=1 +EG=1.10791 CJE=3.00414e-09 VJE=0.411662 MJE=0.51835 +TF=1.87342e-09 XTF=1000 VTF=2395.66 ITF=178.85 +CJC=2.59252e-10 VJC=0.4 MJC=0.383014 XCJC=0.785372 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=8.8568e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3