************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje521 npn +IS=6.11707e-10 BF=123.274 NF=1.34316 VAF=29.7728 +IKF=0.922298 ISE=7.70382e-12 NE=3.35078 BR=3.53926 +NR=1.34393 VAR=4.42172 IKR=4.55559 ISC=3.25002e-13 +NC=3.96875 RB=9.40343 IRB=0.1 RBM=0.1 +RE=0.0356069 RC=0.178035 XTB=0.1 XTI=1 +EG=1.05 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 7, 2004 * Model format: SPICE3