************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje371 pnp +IS=1.24014e-14 BF=264.521 NF=0.85 VAF=37.5656 +IKF=0.255098 ISE=1e-16 NE=1.95071 BR=0.1 +NR=0.891623 VAR=314.025 IKR=0.966101 ISC=1e-16 +NC=2.96875 RB=4.01275 IRB=0.1 RBM=0.1 +RE=0.000641497 RC=0.0506609 XTB=1.08404 XTI=1.06586 +EG=1.206 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 7, 2004 * Model format: SPICE3