************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje2955t pnp +IS=4.14254e-10 BF=449.16 NF=0.85 VAF=17.4911 +IKF=0.414206 ISE=1e-08 NE=1.47014 BR=0.1 +NR=1.09325 VAR=174.911 IKR=4.14206 ISC=7.59792e-09 +NC=3.02799 RB=20.1795 IRB=0.1 RBM=0.1 +RE=0.000499379 RC=0.0813684 XTB=0.1 XTI=1.16399 +EG=1.05 CJE=9.97416e-08 VJE=0.416937 MJE=0.61618 +TF=9.98874e-09 XTF=1.35736 VTF=0.997021 ITF=0.999788 +CJC=4.99998e-10 VJC=0.40025 MJC=0.410011 XCJC=0.803124 +FC=0.661649 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 18, 2004 * Model format: SPICE3