************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 31, 03 * MODEL FORMAT: SPICE3 .MODEL mje200 npn +IS=4.05292e-12 BF=380.795 NF=1.12262 VAF=3.13981 +IKF=2.93627 ISE=2.00947e-11 NE=1.68705 BR=0.235532 +NR=1.28142 VAR=2.69274 IKR=3.00157 ISC=5.4677e-13 +NC=3.93885 RB=3.97224 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.183575 XTB=0.1 XTI=1 +EG=1.05 CJE=2.005e-10 VJE=0.99 MJE=0.364577 +TF=1.51626e-09 XTF=1.18106 VTF=11.1354 ITF=0.00993068 +CJC=1.29309e-10 VJC=0.727072 MJC=0.261798 XCJC=0.8 +FC=0.565346 CJS=0 VJS=0.75 MJS=0.5 +TR=2.1444e-06 PTF=0 KF=0 AF=1