************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje181 npn +IS=1e-17 BF=198.35 NF=1.0206 VAF=12.4376 +IKF=1.11965 ISE=7.21502e-12 NE=3.15832 BR=4.34273 +NR=1.1475 VAR=2.3972 IKR=10 ISC=3.89992e-13 +NC=3.99001 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.49763 XTB=0.1 XTI=1.08146 +EG=1.206 CJE=1.20187e-10 VJE=0.813111 MJE=0.386263 +TF=9.98546e-10 XTF=0.998055 VTF=9.87785 ITF=0.00987268 +CJC=2.86035e-11 VJC=0.4 MJC=0.246763 XCJC=0.8 +FC=0.537414 CJS=0 VJS=0.75 MJS=0.5 +TR=6.20767e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE3