************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje18006 npn +IS=1e-09 BF=28.8898 NF=0.98381 VAF=35.2416 +IKF=2.3687 ISE=3.961e-12 NE=3.49212 BR=2.88898 +NR=0.881962 VAR=3.52521 IKR=2.31654 ISC=4.95445e-13 +NC=3.98394 RB=1.77921 IRB=0.1 RBM=0.1 +RE=0.000259074 RC=0.175697 XTB=0.1 XTI=1 +EG=1.05 CJE=2.99068e-09 VJE=0.633882 MJE=0.437251 +TF=1e-08 XTF=1.80151 VTF=2.78646 ITF=0.473365 +CJC=3.77665e-10 VJC=0.4 MJC=0.516978 XCJC=0.799895 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=4.04817e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3