************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje18004d2 npn +IS=9.26413e-13 BF=77.0904 NF=1.04443 VAF=46.5782 +IKF=0.274524 ISE=1.6134e-10 NE=1.97695 BR=0.1 +NR=1.5 VAR=264.117 IKR=2.74524 ISC=1.6134e-10 +NC=1.16692 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.259544 XTB=1.77714 XTI=1 +EG=1.05 CJE=1.42358e-09 VJE=0.99 MJE=0.440909 +TF=1e-08 XTF=1.88489 VTF=2.99842 ITF=0.600095 +CJC=3.86901e-10 VJC=0.4 MJC=0.582235 XCJC=0.799996 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=6.18034e-08 PTF=0 KF=0 AF=1 * Model generated on Dec 26, 2003 * Model format: SPICE3