************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje18004 npn +IS=1e-17 BF=28.9081 NF=0.85 VAF=30.1386 +IKF=5.56749 ISE=5.41307e-12 NE=3.42903 BR=2.8908 +NR=0.782418 VAR=3.18374 IKR=2.47573 ISC=4.31878e-13 +NC=3.99474 RB=1.01858 IRB=0.100033 RBM=0.100017 +RE=0.000655569 RC=0.193973 XTB=0.119644 XTI=1.00078 +EG=1.10976 CJE=2.59175e-09 VJE=0.4 MJE=0.345984 +TF=1e-08 XTF=0.05 VTF=0.1 ITF=620.447 +CJC=1.81952e-10 VJC=0.8 MJC=0.536669 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1.29051e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3