************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje170 pnp +IS=5.37678e-14 BF=144.999 NF=1.31124 VAF=37.7636 +IKF=0.3377 ISE=3.90593e-13 NE=1.94164 BR=2.16743 +NR=1.5 VAR=341.991 IKR=1.01149 ISC=3.90593e-13 +NC=2.99994 RB=0.143784 IRB=0.1 RBM=0.143784 +RE=0.000974472 RC=0.479448 XTB=0.965901 XTI=1.10736 +EG=1.206 CJE=1.19394e-10 VJE=0.418187 MJE=0.353257 +TF=9.42564e-10 XTF=0.98021 VTF=9.92389 ITF=0.0101545 +CJC=8.86819e-11 VJC=0.4 MJC=0.380776 XCJC=0.8 +FC=0.527944 CJS=0 VJS=0.75 MJS=0.5 +TR=1.15732e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE3