************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje15032 npn +IS=3.7344e-10 BF=86.8313 NF=1.23974 VAF=31.5491 +IKF=9.1678 ISE=9.2499e-12 NE=3.28127 BR=5.59346 +NR=1.33161 VAR=2.1791 IKR=5.15023 ISC=4e-13 +NC=4 RB=9.54492 IRB=0.1 RBM=0.1 +RE=0.000568481 RC=0.0931741 XTB=0.737036 XTI=1.04983 +EG=1.206 CJE=3.05969e-09 VJE=0.648491 MJE=0.352663 +TF=4.94819e-09 XTF=1.50001 VTF=1.0001 ITF=0.999982 +CJC=3.00108e-10 VJC=0.600021 MJC=0.40991 XCJC=0.8 +FC=0.534651 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3