************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 23, 02 * MODEL FORMAT: SPICE3 .MODEL mje15030 npn +IS=3.894e-11 BF=312.524 NF=1.0979 VAF=9.9963 +IKF=0.796201 ISE=2.37397e-09 NE=1.94897 BR=0.14246 +NR=1.64791 VAR=99.9749 IKR=0.00539895 ISC=2.33175e-09 +NC=2.79024 RB=267.202 IRB=9.99994e-13 RBM=0.299835 +RE=3.04316e-05 RC=0.252928 XTB=0.1 XTI=3.92812 +EG=1.05 CJE=2.42998e-09 VJE=0.794171 MJE=0.569313 +TF=1.87986e-09 XTF=1000 VTF=1835.34 ITF=270.188 +CJC=2.43127e-10 VJC=0.4 MJC=0.361453 XCJC=0.802892 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.86194e-06 PTF=0 KF=0 AF=1