************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mje15029 pnp +IS=2.19799e-10 BF=386.919 NF=1.1687 VAF=10 +IKF=0.645427 ISE=1e-08 NE=2.1839 BR=0.1 +NR=1.5 VAR=67.6508 IKR=2.05316 ISC=1e-08 +NC=2.10241 RB=2.47154 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0418264 XTB=0.1 XTI=1 +EG=1.05 CJE=1.42139e-10 VJE=0.4 MJE=0.243206 +TF=1.08569e-09 XTF=5.9818 VTF=3.50725 ITF=0.001 +CJC=4.93339e-10 VJC=0.4 MJC=0.394058 XCJC=0.797959 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3