************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd5731t4 pnp +IS=1e-09 BF=56.4578 NF=0.85 VAF=10 +IKF=0.215619 ISE=1e-08 NE=1.35463 BR=0.1 +NR=0.92774 VAR=21.1019 IKR=2.15619 ISC=1e-08 +NC=2.80489 RB=11.967 IRB=100 RBM=0.1 +RE=0.0001 RC=0.168681 XTB=9.56169 XTI=1 +EG=1.05 CJE=3.13664e-09 VJE=0.647225 MJE=0.35397 +TF=7.30209e-09 XTF=1.5 VTF=1.00003 ITF=0.999992 +CJC=3.00305e-10 VJC=0.600058 MJC=0.409743 XCJC=0.8 +FC=0.534197 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 26, 2003 * Model format: SPICE3