************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT mjd44e3t4 1 2 3 * Model generated on Mar 1, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=16.1841 D1 3 1 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=1.13918e-13 BF=124.342 NF=1.2 VAF=122.104 +IKF=0.134186 ISE=1.07103e-12 NE=1.74811 BR=1.03248 +NR=0.993899 VAR=101.758 IKR=0.0991695 ISC=1e-13 +NC=2 RB=12.2096 IRB=0.2 RBM=12.2096 +RE=0.00230801 RC=0.0115401 XTB=0.498705 XTI=3.00501 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.5028e-10 +VJC=0.917399 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=1.13918e-13 BF=124.342 NF=1.2 VAF=122.104 +IKF=0.134186 ISE=1.07103e-12 NE=1.74811 BR=1.03248 +NR=0.993899 VAR=101.758 IKR=0.0991695 ISC=1e-13 +NC=2 RB=12.2096 IRB=0.2 RBM=12.2096 +RE=0.00230801 RC=0.0115401 XTB=0.498705 XTI=3.00501 EG=1.206 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.917399 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS