************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd41ct4 npn +IS=1e-09 BF=144.78 NF=1.5 VAF=10 +IKF=1.02835 ISE=9.62952e-10 NE=2.237 BR=0.1 +NR=0.75 VAR=100 IKR=0.0943743 ISC=1e-16 +NC=2.46875 RB=0.530479 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.168855 XTB=0.837554 XTI=1 +EG=1.206 CJE=2.02053e-10 VJE=0.4 MJE=0.278926 +TF=1e-08 XTF=2.23447 VTF=4.69895 ITF=0.0114179 +CJC=1.08276e-10 VJC=0.775469 MJC=0.23 XCJC=0.799989 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 26, 2003 * Model format: SPICE3