************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd350t4 pnp +IS=1e-09 BF=335.051 NF=1.47529 VAF=10 +IKF=0.0600841 ISE=5.9054e-11 NE=1.72693 BR=6.10613 +NR=1.5 VAR=2.46322 IKR=0.600841 ISC=4.74949e-13 +NC=3.96877 RB=0.1 IRB=0.1 RBM=0.01 +RE=0.0001 RC=0.0510332 XTB=0.1 XTI=1 +EG=1.05 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: SPICE3