************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd340t4 npn +IS=4.91896e-11 BF=39.149 NF=1.31389 VAF=14.3319 +IKF=5.63207 ISE=9.73581e-12 NE=3.18511 BR=2.87396 +NR=1.20467 VAR=2.57111 IKR=3.4775 ISC=2.49996e-13 +NC=3.9375 RB=2.86106 IRB=0.114976 RBM=0.336838 +RE=0.00145095 RC=1.73829 XTB=0.20026 XTI=1.06305 +EG=1.13478 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: SPICE3