************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd32t4 pnp +IS=8.3472e-11 BF=100.261 NF=1.26327 VAF=29.3699 +IKF=6.07043 ISE=7.74958e-12 NE=3.34382 BR=3.74898 +NR=1.15078 VAR=3.37589 IKR=3.44385 ISC=4.75e-13 +NC=3.96875 RB=3.10073 IRB=0.1 RBM=0.1 +RE=0.000640834 RC=0.0912893 XTB=0.118843 XTI=1.00008 +EG=1.11177 CJE=3.08077e-10 VJE=0.930066 MJE=0.647832 +TF=1e-08 XTF=3.06878 VTF=3.57114 ITF=0.001 +CJC=3.02285e-10 VJC=0.888964 MJC=0.490617 XCJC=0.803085 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: SPICE3