************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 31, 11 * MODEL FORMAT: SPICE3 .MODEL mjd32ct4g pnp +IS=3.63152e-13 BF=272.001 NF=0.981175 VAF=8.02311 +IKF=0.255979 ISE=1.39581e-09 NE=2.64418 BR=26.8791 +NR=0.990094 VAR=38.8632 IKR=2.55979 ISC=2.54712e-13 +NC=1.09617 RB=210.108 IRB=1.31675e-05 RBM=1e-05 +RE=0.0329597 RC=0.164799 XTB=0.709265 XTI=4.43052 +EG=1.15135 CJE=2.01825e-10 VJE=0.360096 MJE=0.350357 +TF=3.62202e-09 XTF=276.075 VTF=0.608188 ITF=0.00777951 +CJC=1.18774e-10 VJC=0.694849 MJC=0.382715 XCJC=0.778775 +FC=0.9 CJS=0 VJS=0.75 MJS=0.5 +TR=2.02957e-06 PTF=0 KF=0 AF=1