************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd31t4 npn +IS=6.95027e-11 BF=105.56 NF=1.36741 VAF=29.3386 +IKF=5.83898 ISE=7.74849e-12 NE=3.34401 BR=3.72969 +NR=1.26998 VAR=3.14723 IKR=3.54265 ISC=4.75e-13 +NC=3.96875 RB=2.02686 IRB=0.0382523 RBM=0.0971173 +RE=0.00064053 RC=0.0901968 XTB=0.117997 XTI=1.03127 +EG=1.11257 CJE=3.08078e-10 VJE=0.930053 MJE=0.647829 +TF=1e-08 XTF=2.9992 VTF=3.61865 ITF=0.001 +CJC=3.02285e-10 VJC=0.888984 MJC=0.49062 XCJC=0.8031 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: SPICE3