************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 19, 01 * MODEL FORMAT: SPICE3 .MODEL mjd210 pnp +IS=6.59162e-13 BF=119.496 NF=0.927305 VAF=10 +IKF=1.36864 ISE=1e-16 NE=3.99654 BR=0.1 +NR=1.17631 VAR=99.6796 IKR=0.000341794 ISC=1e-16 +NC=1.02238 RB=2.13633 IRB=0.513958 RBM=1.99811 +RE=0.0001 RC=0.279188 XTB=0.838469 XTI=3.98601 +EG=1.20158 CJE=2.00775e-10 VJE=0.99 MJE=0.367881 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=1.31804e-10 VJC=0.775773 MJC=0.273343 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1