************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd200t4 npn +IS=2.31976e-10 BF=274.277 NF=1.22121 VAF=10 +IKF=4.53743 ISE=4.78442e-12 NE=3.46503 BR=3.40023 +NR=1.2508 VAR=1.99352 IKR=4.38019 ISC=4.75e-13 +NC=3.96875 RB=3.84223 IRB=0.1 RBM=0.1 +RE=0.000667451 RC=0.157677 XTB=0.1 XTI=1 +EG=1.05 CJE=1.52279e-10 VJE=0.99 MJE=0.344134 +TF=1.45729e-09 XTF=1.1752 VTF=11.1201 ITF=0.00984053 +CJC=1.07573e-10 VJC=0.4 MJC=0.304721 XCJC=0.8 +FC=0.554022 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: SPICE3