************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd18002d2t4 npn +IS=1e-09 BF=58.0087 NF=1.40779 VAF=28.4284 +IKF=0.541396 ISE=4.47967e-12 NE=3.55853 BR=5.80087 +NR=1.01878 VAR=2.58055 IKR=5.41396 ISC=5.44395e-13 +NC=3.98211 RB=0.1 IRB=0.1 RBM=0.01 +RE=0.000291506 RC=1.52972 XTB=0.1 XTI=1 +EG=1.05 CJE=9.91833e-10 VJE=0.99 MJE=0.548178 +TF=1e-08 XTF=0.05 VTF=0.1 ITF=620.447 +CJC=8.35996e-11 VJC=0.8 MJC=0.347897 XCJC=0.0999999 +FC=0.135731 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: SPICE3