************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mjd148t4 npn +IS=4.06109e-13 BF=65.053 NF=0.85 VAF=37.9566 +IKF=4.97173 ISE=2.08895e-12 NE=1.82306 BR=6.5053 +NR=0.75 VAR=310.159 IKR=0.0679858 ISC=1.74992e-12 +NC=2.96875 RB=437.5 IRB=0.122856 RBM=0.154057 +RE=0.000879293 RC=0.13394 XTB=1.11418 XTI=1.06269 +EG=1.11584 CJE=9.99802e-08 VJE=0.4 MJE=0.849802 +TF=9.99802e-09 XTF=0.05 VTF=0.1 ITF=0.001 +CJC=4.99802e-10 VJC=0.4 MJC=0.849802 XCJC=0.1 +FC=0.999802 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 26, 2003 * Model format: SPICE3