.SUBCKT mjd127 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 4, 03 * MODEL FORMAT: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=1.37786 D1 1 3 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=12.9914 N=1.02991 XTI=3.02991 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=4.75193e-12 BF=250.891 NF=1.0828 VAF=30 +IKF=0.299207 ISE=2.37349e-12 NE=1.38297 BR=0.1 +NR=1.5 VAR=81.5514 IKR=0.103457 ISC=2.37349e-12 +NC=2.02711 RB=5.83046 IRB=0.1 RBM=0.1 +RE=0.0807234 RC=0.403617 XTB=0 XTI=4 EG=1.05 +CJE=1.45279e-10 VJE=0.897649 MJE=0.439538 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.44358e-10 +VJC=0.95 MJC=0.250536 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=4.75193e-12 BF=250.891 NF=1.0828 VAF=30 +IKF=0.299207 ISE=2.37349e-12 NE=1.38297 BR=0.1 +NR=1.5 VAR=81.5514 IKR=0.103457 ISC=2.37349e-12 +NC=2.02711 RB=5.83046 IRB=0.1 RBM=0.1 +RE=0.0807234 RC=0.403617 XTB=0 XTI=4 EG=1.05 +CJE=1.45279e-10 VJE=0.897649 MJE=0.439538 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.250536 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mjd127