.SUBCKT mjd117t4 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** * Model generated on Dec 17, 2003 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=9.98709 D1 1 3 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.98862 N=0.999886 XTI=2.99989 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=9.99985e-13 BF=98.83 NF=1.00033 VAF=98.8618 +IKF=0.0999798 ISE=2.00053e-12 NE=1.49977 BR=0.999884 +NR=0.999827 VAR=98.8613 IKR=0.0999989 ISC=1e-13 +NC=1.99989 RB=9.98872 IRB=0.199886 RBM=9.98863 +RE=0.0999993 RC=0.999896 XTB=0.499888 XTI=2.99989 EG=1.10989 +CJE=1.59497e-10 VJE=0.95 MJE=0.0023 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.06065e-10 +VJC=0.947431 MJC=0.274674 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=9.99985e-13 BF=98.83 NF=1.00033 VAF=98.8618 +IKF=0.0999798 ISE=2.00053e-12 NE=1.49977 BR=0.999884 +NR=0.999827 VAR=98.8613 IKR=0.0999989 ISC=1e-13 +NC=1.99989 RB=9.98872 IRB=0.199886 RBM=9.98863 +RE=0.0999993 RC=0.999896 XTB=0.499888 XTI=2.99989 EG=1.10989 +CJE=1.59497e-10 VJE=0.95 MJE=0.0023 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.947431 MJC=0.274674 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS