.SUBCKT mjd112 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 24, 98 * MODEL FORMAT: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=1 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=0 N=0.5 XTI=1.71388 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=9.90724e-12 BF=160.931 NF=1.2 VAF=80.9837 +IKF=0.274878 ISE=3.41208e-15 NE=1.53238 BR=0.1 +NR=1.29369 VAR=809.837 IKR=2.90636e-05 ISC=3.40588e-15 +NC=1.00155 RB=0.27125 IRB=0.1 RBM=0.27125 +RE=0.000106145 RC=0.00101997 XTB=0 XTI=4 EG=1.1808 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1e-11 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=9.90724e-12 BF=160.931 NF=1.2 VAF=80.9837 +IKF=0.274878 ISE=3.41208e-15 NE=1.53238 BR=0.1 +NR=1.29369 VAR=809.837 IKR=2.90636e-05 ISC=3.40588e-15 +NC=1.00155 RB=0.27125 IRB=0.1 RBM=0.27125 +RE=0.000106145 RC=0.00101997 XTB=0 XTI=4 EG=1.1808 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS mjd112